We are using cookies to provide our services

By using our services you agree to our use of cookies

ALPHAROCK

Unique ref.: RWF_ALPHAROCK
Brand: ROCKWOOL
Product family: Insulation
Product group: Partition wall
Width (mm): 600
Height (mm): 1350
Depth (mm): 80
Date of publishing: 2018-09-12
Edition number: 1
Type: Object (single object)
Download (1)
ALPHAROCK is an uncoated, single density, stone wool panel used for insulating all types of partitions between timber or metal uprights.

ADVANTAGES :
Easy to cut due to the rigidity of the panel.
Best acoustic performance (70kg/m3).

Stone wool insulation mono-density board.
Thermal conductivity (ACERMI) = 0,034 W/m.K
Density : 70 kg/m3


Material main: Stone Wool
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Building Materials - Insulation
IFC classification: Wall
Uniclass 1.4 Code: L681
Uniclass 1.4 Description: Proofings, insulation
Uniclass 2.0 Code: PR-55-47-52
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 55-47-52
NBS Reference Description: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 13.19
CSI MasterFormat 2014 Title: Mineral Board Insulation
OmniClass Number: 23-13 25 21 15 13
OmniClass Title: Rock Wool Blanket Sound Isolation Insulation
This product is available in:
Africa
  • Algeria
  • Côte d'Ivoire
  • Libya
  • Mauritania
  • Morocco
  • Senegal
  • South Africa
  • Tunisia
  • Western Sahara
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index A1
Material Mineral Wool
Thermal Resistance 0,035 (W/m.K)
Thickness 200
Vapor Permeability MU1
Water Barrier WL(P)

All BIM objects are real products from real manufacturers confirmed and approved