Publish your products
Labelrock (FR) standard plasterboard (10mm)
ROCKWOOL

Labelrock (FR) standard plasterboard (10mm)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] LABELROCK plaque de plâtre standard (10mm) is a stone wool double density board glued with a 10 mm plasterboard. APPLICATION LABELROCK plaque de plâtre standard (plasterboard) is used for the insulation of all types of masonry vertical walls. It is implemented by gluing on the wall or by screwing on a framework according to technical appreciation. PRODUCT BENEFITS -Easy to install and better performance due to a thermo-acoustic joint of 3 cm integrated at the bottom of the panel.
Specification
  • Plaster board 10 mm and stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,034 to 0,035 W/m.K Two layers density : 65 and 110 kg/m3
Technical specification
  • Unique ref.RWF_LABELROCK_STD10mm
  • Product familyInsulation
  • Product groupBlowing - Loft Roof Horizontal Insulation
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)2700
  • Width (mm)1200
  • Depth (mm)130
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit