Publish your products
Mb Rock + (FR)
ROCKWOOL

Mb Rock + (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] MB ROCK + is uncoated, dual density rigid stone wool board. It is used for interior lining insulation of wood constructions . It allows to minimize cold bridges in front of the uprights. ADVANTAGES : Thermal confort (density 80+ kg/m3) and allows to reduce cold bridges. Non-combustible (Euroclass A1).
Specification
  • Stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,035 W/m.K Two layers density : 60 and 110 kg/m3
Technical specification
  • Unique ref.RWF_MB_ROCK_PLUS
  • Product familyInsulation
  • Product groupVertical Wall - Wooden Frame
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)600
  • Width (mm)1200
  • Depth (mm)60
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit