Publish your products
Rock Up C Soudable (FR)
ROCKWOOL

Rock Up C Soudable (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROCK UP C SOUDABLE is a singe density (50 to 60 mm thick) or dual density (70 to 160 mm thick) stone wool board coated with a layer of bitumen and a thermo-fusible film. APPLICATION It is used for inaccessible falt roofs insulation, on masonry and concrete support elements (in accordance with DTU 43.1). It can be used for specific applications like flat roofs with technical zones, green roofs and under photovoltaic panels systems. ADVANTAGES : Economic: traditional bituminous bilayer membrane. Non-combustible (Euroclass A1) and safe (secure welding step). Dimensional stability. Large format for greater worksite productivity. Rot-proof and non-hydrophilic.
Specification
  • 50 and 60 mm thicknesses : Stone wool insulation mono-density rigid board with bitumen film on top. Thermal conductivity (ACERMI) = 0,042 W/m.K Density : 175 kg/m3 70+ mm thicknesses : Stone wool insulation double-density board with bitumen film on top. Thermal conductivity (ACERMI) = 0,039 W/m.K Two layers density : average 165 kg/m3
Technical specification
  • Unique ref.RWF_ROCK_UP_C_SOUDABLE
  • Product familyInsulation
  • Product groupFlat Roof Insulation
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1000
  • Width (mm)1200
  • Depth (mm)160
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit