Publish your products
Rockacier B Nu (FR)
ROCKWOOL

Rockacier B Nu (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROCKACIER B NU is an uncoated single density stone wool board. The orientation of the fibres is controlled during manufacture, providing enhanced mechanical performance. APPLICATION It is used for flat roof insulation made of ribbed steel sheets or wooden elements and inaccessible (Classe B). ADVANTAGES : Excellent mechanical strength due to straightened fibres. Thermal (including summer comfort) and acoustic performance. Non-combustible (Euroclass A1). More efficient installation due to the Long Length format (2400x600mm and 2400x1200mm, not available for all thicknesses). Dimensional stability. Rot-proof and non-hydrophilic.
Specification
  • Stone wool insulation mono-density board. Thermal conductivity (ACERMI) = 0,039 W/m.K Density : from 125 to 157 kg/m3
Technical specification
  • Unique ref.RWF_ROCKACIER_B_NU
  • Product familyInsulation
  • Product groupFlat Roof Insulation
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1200
  • Width (mm)1000
  • Depth (mm)90
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit