Publish your products
Rockmur Kraft (FR)
ROCKWOOL

Rockmur Kraft (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROCKMUR KRAFT is a single density, stone wool panel covered with a polyethylene kraft layer. APPLICATION ROCKMUR KRAFT is used for the insulation of interior walls, for all types of vertical walls between framework and all types of masonry walls. OTHER POSSIBLE APPLICATION ROCKMUR KRAFT can also be used for the insulation of attics : it is used as the second layer (see SYSTEM PRO and FLEX PRO). PRODUCT BENEFITS Density from 28 to 36 kg / m²; Available thicknesses from 45 to 160 mm.
Specification
  • Stone wool insulation mono-density board with polyethylene kraft. Thermal conductivity (ACERMI) = 0,037 W/m.K Density : 26 to 36 kg/m3
Technical specification
  • Unique ref.RWF_ROCKMUR_KRAFT
  • Product familyInsulation
  • Product groupVertical Wall or Attics
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1350
  • Width (mm)600
  • Depth (mm)160
Related
  • Material mainStone Wool
  • Material secondaryPolyethylene
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit