Publish your products
Rockfacade (FR) for external insulation of ventilated cladding facade (shuttered concrete wall)
Rockfacade (FR) for external insulation of ventilated cladding facade (shuttered concrete wall)
    ROCKWOOL

    Rockfacade (FR) for external insulation of ventilated cladding facade (shuttered concrete wall)

    [Product by ROCKWOOL France S.A.S. Please check availability in your country] WALL COMPOSITION from inside to outside : - Concrete wall : 180 mm - Metalic fastening (1,25 per m² and with a 150mm² section) - ROCKFACADE - Ventilated air layer of 20 mm (minimum) with wooden vertical rafters (and EPDM tape) - External cladding ROCKFAÇADE is a semi-rigid bare stone wool slabs with density of 39 kg/m3. It is used for external insulation of façades under adder ventilated added cladding. ADVANTAGES : Very high thermal performance. Product mechanical strength. Implementation speed. Reaction to fire: Euroclass A1 (incombustible).
    Specification
    • Stone wool insulation mono-density board Thermal conductivity (ACERMI) = 0,035 W/m.K Density : 39 kg/m3
    Technical specification
    • Unique ref.RWF_SYS_ROCKFACADE_BETON
    • Product familyInsulation
    • Product groupVertical Wall - Ventilated façade
    • TypeObject (single object)
    • Date of publishing2018-09-12
    • Edition number1
    • Height (mm)600
    • Width (mm)1350
    • Depth (mm)430
    Related
    • Material mainStone Wool
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationWall

    Region availability

    Africa Europe
    Algeria
    France
    Côte d'Ivoire
    Libya
    Mauritania
    Morocco
    Senegal
    South Africa
    Tunisia
    Western Sahara
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit