Publish your products
Rockfacade (FR) for external insulation of ventilated cladding facade (concrete blocks wall)
ROCKWOOL

Rockfacade (FR) for external insulation of ventilated cladding facade (concrete blocks wall)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] WALL COMPOSITION from inside to outside : - Concrete block wall : 200 mm - Metalic fastening (1,25 per m² and with a 150mm² section) - ROCKFACADE - Ventilated air layer of 20 mm (minimum) with wooden vertical rafters (and EPDM tape) - External cladding ROCKFAÇADE is a semi-rigid bare stone wool slabs with density of 39 kg/m3. It is used for external insulation of façades under adder ventilated added cladding. ADVANTAGES : Very high thermal performance. Product mechanical strength. Implementation speed. Reaction to fire: Euroclass A1 (incombustible).
Specification
  • Stone wool insulation mono-density board Thermal conductivity (ACERMI) = 0,035 W/m.K Density : 39 kg/m3
Technical specification
  • Unique ref.RWF_SYS_ROCKFACADE_PARPAING
  • Product familyInsulation
  • Product groupVertical Wall - Ventilated façade
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)600
  • Width (mm)1350
  • Depth (mm)450
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit