Publish your products
Rockfeu REI 120 Natural RsD (FR)
ROCKWOOL

Rockfeu REI 120 Natural RsD (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] FLOOR COMPOSITION from inside to outside : - Concrete slab 230mm - ROCKFEU REI 120 Natural RsD - 5 dowels per insulation board ROCKFEU REI 120 Natural RsD is a double density stone wool insulating board covered with a Natural fiber glass. Fire resistance 120 minutes under concrete slab 140 mm. APPLICATION : ROCKFEU REI 120 Natural RsD is used for insulation of floors in sub-slab (insulation of an existing slab by pegging on the underside of it).
Specification
  • 60 and 75 mm thicknesses : Stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,035 W/m.K Two layers density : average from 75 to 72 kg/m3 85+ mm thicknesses : Stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,034 W/m.K Two layers density : average from 72 to 66 kg/m3
Technical specification
  • Unique ref.RWF_SYS_ROCKFEU_REI_120_NATURAL_RSD
  • Product familyInsulation
  • Product groupFloor : Sub-slab
  • TypeBuilding Materials
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)600
  • Width (mm)1200
  • Depth (mm)300
Related
  • Material mainStone Wool
  • Material secondaryFiber Glass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 19 13 13
  • OmniClass TitleRock Wool Blanket Thermal Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit