Publish your products
Rockplus Premium (FR) for internal insulation
ROCKWOOL

Rockplus Premium (FR) for internal insulation

[Product by ROCKWOOL France S.A.S. Please check availability in your country] WALL COMPOSITION from inside to outside : - Plasterboard type BA13 - Air layer - ROCKPLUS PREMIUM NU - Fastened by vertical metal frames (600mm spacing) , horizontal intermediate support and metal rods (0,65fasteners/m²) - Concrete wall 180mm ROCKPLUS PREMIUM NU/KRAFT is a single density, stone wool panel which can be covered with a polyethylene kraft layer (KRAFT version). APPLICATION ROCKPLUS PREMIUM NU/KRAFT are used for the insulation of interior walls, for all types of vertical walls between framework and all types of masonry walls. PRODUCT BENEFITS The best thermal performance available .
Specification
  • Stone wool insulation mono-density board Thermal conductivity (ACERMI) = 0,032 W/m.K Density : 65 kg/m3
Technical specification
  • Unique ref.RWF_SYS_ROCKPLUS_PREMIUM
  • Product familyInsulation
  • Product groupVertical Wall - Metallic Cladding Plates
  • TypeBuilding Materials
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)600
  • Width (mm)1350
  • Depth (mm)200
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit