Publish your products
Rockworth Haf 3 Seat Pod Steel Leg
Rockworth

Rockworth Haf 3 Seat Pod Steel Leg

Technical specification
  • Unique ref.Rockworth_Haf_3_Seat_Pod_Steel_Leg
  • Product familySofas & Armchairs
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2026-04-30
  • Edition number1
  • Height (mm)1425
  • Width (mm)2430
  • Depth (mm)810
Related
  • Material mainFabric
  • Material secondaryMetal
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Sofas
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit