Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/edf8a355-e57e-4053-825a-00f093ab5175
Home
Categories
Furniture
Office Tables
Rockworth Kelly Meeting Table
Available in United States
Rockworth
Follow
Rockworth Kelly Meeting Table
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Kelly_Meeting_Table
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2025-04-25
Edition number
1
Height (mm)
750
Width (mm)
2400
Depth (mm)
1200
Related
Related
Material main
MDF
Material secondary
Aluminum
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Tables
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download