Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/eef57f1c-186a-4d3e-8f8e-b20252fda8ad
Home
Categories
Furniture
Office Tables
Rockworth Kelly Movable Single Desk (52MD0714)
Available in United States
Rockworth
Follow
Rockworth Kelly Movable Single Desk (52MD0714)
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Kelly_Movable_Single_Desk_52MD0714
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2025-04-25
Edition number
1
Height (mm)
750
Width (mm)
1400
Depth (mm)
700
Related
Related
Material main
MDF
Material secondary
Aluminum
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Tables
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download