Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/088a8e08-2c6d-4472-8857-7bd6c4103728
Home
Categories
Furniture
Furniture
Rockworth Kelly Whiteboard With Writing Pad (52WB0413)
Available in United States
Rockworth
Follow
Rockworth Kelly Whiteboard With Writing Pad (52WB0413)
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Kelly_Whiteboard_With_Writing_Pad_52WB0413
Product family
Office Furniture
Product group
Desk Screen
Type
Object (single object)
Date of publishing
2025-04-25
Edition number
1
Height (mm)
1940
Width (mm)
1360
Depth (mm)
455
Related
Related
Material main
MDF
Material secondary
Aluminum
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Furniture
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download