Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/de9b9f60-ae7b-4253-a88c-e9bd28e0f6d1
Home
Categories
Furniture
Chairs, Stools & Benches
Rockworth Molly Bar Stool
Available in United States
Rockworth
Follow
Rockworth Molly Bar Stool
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Molly_Bar_Stool
Product family
Sofas & Armchairs
Product group
Stool
Type
Object (single object)
Date of publishing
2025-04-25
Edition number
1
Width (mm)
585
Depth (mm)
560
Related
Related
Material main
Fabric
Material secondary
Plastic
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download