Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/cd33c179-7bd7-4995-b1c9-e972db39c498
Home
Categories
Furniture
Office Tables
Rockworth SYNC S51 Mobile Table (Curved)
Available in United States
Rockworth
Follow
Rockworth SYNC S51 Mobile Table (Curved)
Download
Technical specification
Technical specification
Unique ref.
Rockworth_SYNC_S51_Mobile_Table_Curved
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2026-01-06
Edition number
1
Height (mm)
740
Width (mm)
1500
Depth (mm)
600
Related
Related
Material main
Metal
Material secondary
Melamine
Classification
Classification
BIMobject Category
Furniture - Office Tables
Similar products
Rockworth
Rockworth MOFI Kids Chair - 03MOFK01X
Download
Rockworth
Rockworth S.40 L-Type High Adjustable Desk(R) - 40LAIF120150R
Download
Rockworth
Rockworth Deva Stool - Round Stool Sofa - RST05
Download
Rockworth
Rockworth JOY (Series 50) Mobile TV Stand 65-88 - 51MTS053114
Download
Rockworth
Rockworth CLIO SOFA
4.7
(
6
)
Download
Rockworth
Rockworth Wooden Cabinet Seat Cushion - SPC052
Download