Publish your products
Rockworth CLIO SOFA
Rockworth

Rockworth CLIO SOFA

4.6 out of 5 stars4.6(5 reviews)
Technical specification
  • Unique ref.Rockworth_CLIO_SOFA
  • Product familySofas & Armchairs
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2025-07-16
  • Edition number1
  • Height (mm)800
  • Width (mm)1490
  • Depth (mm)740
Related
  • Material mainPlywood
  • Material secondaryPolyurethane
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Sofas
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit