Publish your products
Rockworth Kelly TV (52TV410)
Rockworth

Rockworth Kelly TV (52TV410)

Technical specification
  • Unique ref.Rockworth_Kelly_TV_52TV410
  • Product familyOffice Furniture
  • Product groupDesk Screen
  • TypeObject (single object)
  • Date of publishing2025-04-25
  • Edition number1
  • Height (mm)1550
  • Width (mm)1000
  • Depth (mm)455
Related
  • Material mainAluminum
  • Material secondaryWood
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectronics - Visual - TVs
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit