Publish your products
roda louvre window AIRSTREAM
roda louvre window AIRSTREAM
roda louvre window AIRSTREAM
roda louvre window AIRSTREAM
    roda

    roda louvre window AIRSTREAM

    4.0 out of 5 stars4.0(6 reviews)

    The AIRSTREAM louvre window from roda is not only a natural ventilation system, but can also be used as a multi-purpose supply air system for smoke and heat extraction solutions. AIRSTREAM is characterised by its exceptional durability and modular design, making it extremely easy to install and maintain. It also offers a wide range of installation options, including mullion and transom systems, solid walls and integration into existing window openings.

    The louvres can be operated electrically, pneumatically or manually via a handle. As a completely independent system, the AIRSTREAM louvre window has been specially developed for use in the facades of industrial and administrative buildings.

    Technical specification
    • Unique ref.roda-louvre-window
    • Product familyVentilation
    • Product groupRoof Ventilation
    • TypeObject (single object)
    • Date of publishing2024-01-08
    • Edition number1
    • Height (mm)2100
    • Width (mm)1400
    Related
    • Material mainAluminum
    • Designed inGermany
    Classification
    • BIMobject CategoryWindows - Louvre window

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City