Adhesive and basecoat hydraulic lime - Beyem BiotermAdhesive and basecoat hydraulic lime - Beyem BiotermAdhesive and basecoat hydraulic lime - Beyem Bioterm
View previous images
View next images
Beyem

Adhesive and basecoat hydraulic lime - Beyem Bioterm

Adhesive and basecoat, hydraulic lime mortar for natural thermal insulating panels in ETICS.

BEYEM BIOTERM is a polymer-modified and shrinkage compensated, adhesive and basecoat, natural hydraulic lime (NHL) mortar for fixing and rendering natural thermal insulating panels (cork, wood fibre, mineral wool, etc.) in ETICS. Formulated with natural hydraulic lime (NHL), natural pozzolan, selected aggregates and organic additives. Natural composition. Free of Portland cement. Indoor environment quality. Classifed as A+ class according to Décret nº. 2011-321 (France). Free of radionuclides.

BEYEM BIOTERM is suitable for:

Bonding of natural thermal insulation panels:

  • New construction and rehabilitation brickwork. Ceramic bricks. Traditional plastering /rendering mortars. Stonework.
  • Bricks, cement based substrates and concrete blocks.

Levelling thermal insulation panels:

  • Expanded or agglomerated cork board, wood fibre and mineral wood panels.

Anti-cracking system: BEYEM NEOCAL MURO.

    In cases not described, contact Technical Support.

    Advantages:

    • Suitable for spray render and pump machines or manual applications.
    • High water vapour permeability. Allows the wall to breathe.
    • High deformability.
    • Excellent impact resistance.
    • High bond strength on ICB, WF and MW panels.
    • Compatible with old masonry brickworks/walls.
    • Great plasticity. Excellent adhesion.
    • Rainwater- proof. Weather resistant.
    • Free of chlorides.
    • Suitable for internal or external walls.
    • New construction and building rehabilitation.
    • Natural bacteriostatic and natural fungistatic.
    • Very low VOCs emissions.
    • Radiation-free certificate.
    • Mineral product.
    Specification
    • Product identity. Properties of mixture and application data

      Appearance

      Powder

      Color

      Beige

      Bulk density

      ≈ 1100 Kg/m3

      Density of the mix

      ≈ 1530 Kg/m3

      Grading

      0-600 µm

      Mixing water,%

      ± 26%

      Minimum thickness application as adhesive

      ≈ 2 cm

      Maximum thickness application as adhesive

      ≈ 5 cm

      Minimum thickness application as basecoat

      ≈ 3 mm

      Maximum thickness application as basecoat

      ≈ 5 mm

      Coverage

      ≈ 1,25-1,750 Kg/m2 per mm of thickness

      Tariff code

      3824.50.90.00

      Final performances

      Classification

      GP CSIV Wc2

      Adhesion

      ≥ 0,30 MPa

      Bond strength onto insulation board

      ≥ internal cohesion of the board or ≥ 0,15 MPa

      Compressive strength

      ≥ 6,0 MPa

      Flexural strength

      ≥ 2,0 MPa

      Thermal conductivity

      0,53 W/m·K

      Reaction to fire

      Euroclass F

      Total VOCs (28 days)

      < 500 µg/m3

      Radioactivity index (U, Ra, Pb, Th, others)

      I = 0,197

    Technical specification
    • Unique ref.rodacal-beyem-mortero-cal-neocal-bioterm
    • Collection setMorteros de cal I Lime Mortars
    • CollectionLime Mortars
    • TypeObject (single object)
    • Date of publishing2022-03-16
    • Edition number1
    Related
    • Material mainMortar
    • Material secondaryLime
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationWall
    • Uniclass 2015 CodePr_20_31_53
    • Uniclass 2015 DescriptionMortars and grouts

    Region availability

    Europe Africa Asia North America
    Albania
    Togo
    Syria
    Saint Vincent and the Grenadines
    Luxembourg
    Tanzania
    Saudi Arabia
    Saint Lucia
    Macedonia (FYROM)
    Swaziland
    Qatar
    Saint Kitts and Nevis
    Malta
    Sudan
    Oman
    Panama
    Moldova
    South Sudan
    Palestine
    Nicaragua
    Monaco
    South Africa
    Yemen
    Trinidad and Tobago
    Montenegro
    Somalia
    Turkey
    U.S. Virgin Islands
    Netherlands
    Sierra Leone
    Bahrain
    British Virgin Islands
    Norway
    Seychelles
    Afghanistan
    Turks and Caicos Islands
    Poland
    Senegal
    United Arab Emirates
    Sint Maarten
    Portugal
    São Tomé and Príncipe
    Lebanon
    Puerto Rico
    Lithuania
    Rwanda
    Kuwait
    Saint Pierre and Miquelon
    Romania
    Nigeria
    Jordan
    Montserrat
    San Marino
    Niger
    Israel
    Collectivity of Saint Martin
    Serbia
    Namibia
    Iran
    Cayman Islands
    Slovakia
    Mozambique
    Iraq
    Martinique
    Slovenia
    Morocco
    Guadeloupe
    Spain
    Tunisia
    Greenland
    Svalbard and Jan Mayen
    Uganda
    Curaçao
    Sweden
    Saint Helena
    Caribbean Netherlands
    Switzerland
    Reunion
    Bermuda
    Ukraine
    Western Sahara
    Saint-Barthélemy
    United Kingdom
    Zimbabwe
    Aruba
    Russia
    Zambia
    Anguilla
    Liechtenstein
    Mauritius
    Mexico
    Latvia
    Mauritania
    Dominica
    Andorra
    Djibouti
    Cuba
    Austria
    Democratic Republic of the Congo
    Costa Rica
    Belarus
    Republic of the Congo
    Belize
    Belgium
    Comoros
    Barbados
    Bosnia and Herzegovina
    Chad
    The Bahamas
    Bulgaria
    Central African Republic
    Antigua and Barbuda
    Croatia
    Cape Verde
    United States
    Cyprus
    Cameroon
    Dominican Republic
    Czech Republic
    Burundi
    El Salvador
    Denmark
    Burkina Faso
    Jamaica
    Estonia
    Botswana
    Honduras
    Finland
    Benin
    Haiti
    France
    Angola
    Guatemala
    Germany
    Algeria
    Grenada
    Gibraltar
    Egypt
    Canada
    Greece
    Equatorial Guinea
    Hungary
    Mali
    Iceland
    Malawi
    Ireland
    Madagascar
    Isle of Man
    Libya
    Italy
    Liberia
    Vatican City
    Lesotho
    Kenya
    Côte d'Ivoire
    Mayotte
    Guinea-Bissau
    Guinea
    Ghana
    The Gambia
    Gabon
    Ethiopia
    Eritrea