Publish your products
High strength rendering mortar - Beyem S AR M 25
High strength rendering mortar - Beyem S AR M 25
    Beyem
    Archived

    High strength rendering mortar - Beyem S AR M 25

    High strength render suitable for spray machines.

    BEYEM S AR M-25 is a high strength rendering dry mortar and projectable thixotropic micro-concrete, formulated with high resistance cement, selected aggregates and special additives to improve workability, and adhesion. Available in fine and thick version.

    BEYEM S AR M-25 is suitable for:

    • Bricks.
    • Concrete (treated with BEYEM UNIÓN MORTEROS adhesion promoter primer).
    • Cement based substrates.
    • Insulating Concrete Forms (ICFs).

    Advantage:

    • Suitable for spray render and pump machines or manual applications.
    • High mechanical strengths.
    • High water retentivity.
    • Excellent workability.
    • Fine smooth finishes.
    • Suitable for internal and external situations.
    • Easy and fast application.
    • Free of chlorides.
    • Factory produced for consistency of proportioning.
    Specification
    • Product identity. Properties of mixture and application data

      Appearance

      Powder

      Color

      Grey or White

      Bulk density

      ≈ 1400 Kg/m3

      Density of the mix

      ≈ 2075 Kg/m3

      Grading

      Fine: 0-2 mm

      Thick: 0-4 mm

      Mixing water

      Fine: ± 17 %

      Thick: ± 15 %

      Coverage

      20 Kg/m2 per cm of thickness

      Tariff code

      3824.50.90.00

      Final performances

      Type

      GP CSIV Wc 1

      Adhesion

      ≥ 0,3 MPa

      Compressive strength

      ≥ 25,0 MPa

      Capillary water absorption

      0,4 kg/m2min1/2

      Water vapour permeability

      µ = 15/35

      Thermal conductivity

      0,92 W/m·K

      Reaction to fire

      Euroclass A1

    Technical specification
    • Unique ref.rodacal-beyem-mortero-enfoscado-alta-resistencia-s-ar-m-25
    • Product familyMortero de Impermeabiización y reparación I Repair and waterproofing mortars
    • Product groupMorteros de reparación e impermeabilización I Repair and waterproofing mortars
    • TypeObject (single object)
    • Date of publishing2022-06-17
    • Edition number1
    Related
    • Material mainMortar
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationWall
    • Uniclass 2015 CodePr_20_31_53
    • Uniclass 2015 DescriptionMortars and grouts