Weather resistant white render - Beyem S-BlancoWeather resistant white render - Beyem S-Blanco
View previous images
View next images
Beyem

Weather resistant white render - Beyem S-Blanco

One coat weather resistant white render suitable for spray machines.

BEYEM S-BLANCO is a rainwater-proof, rendering and plastering dry mortar, formulated with white cement, selected aggregates and special additives.

BEYEM S-BLANCO is suitable for:

  • Bricks.
  • Concrete blocks.
  • Concrete (treated with BEYEM UNIÓN MORTEROS adhesion promoter primer).
  • Cement based substrates.

Advantages:

  • Suitable for spray render and pump machines or manual applications.
  • Good mechanical strengths.
  • Applicable directly to the building enclosure.
  • High workability.
  • Float/sponge/trowel smoothed finishes.
  • Rainwater-proof and permeable to water vapour.
  • Suitable for internal and external walls.
  • Easy and fast application.
  • Factory produced for consistency of proportioning.
Specification
  • Product identity. Properties of mixture and application data

    Appearance

    Powder

    Color

    White

    Bulk density

    ≈ 1400 Kg/m3

    Density of the mix

    ≈ 1850 Kg/m3

    Grading

    0-1 mm

    Mixing water,%

    ± 18%

    Minimum finishing thickness

    10 mm

    Maximum thickness application

    20 mm (two layers)

    Coverage

    15 Kg/m2 per cm of thickness

    Tariff code

    3824.50.90.00

    Final performances

    Type

    GP CSIV Wc 2

    Adhesion

    ≥ 0,2 MPa

    Compressive strength

    ≥ 8,0 MPa

    Capillary water absorption

    < 0,2 kg/m2min1/2

    Water vapour permeability

    µ < 20

    Thermal conductivity

    0,81 W/m·K

    Reaction to fire

    Euroclass A1

Technical specification
  • Unique ref.rodacal-beyem-mortero-hidrofugado-beyem-s-blanco
  • Collection setRevestimientos de Fachada I Facade Coatings
  • CollectionRevoco & enlucido I Rendering and plastering mortars
  • TypeObject (single object)
  • Date of publishing2022-06-27
  • Edition number1
Related
  • Material mainMortar
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryConstruction Materials - Other
  • IFC classificationWall
  • Uniclass 2015 CodePr_20_31_53
  • Uniclass 2015 DescriptionMortars and grouts

Region availability

Europe Africa Asia North America
Albania
Togo
Syria
Saint Vincent and the Grenadines
Luxembourg
Tanzania
Saudi Arabia
Saint Lucia
Macedonia (FYROM)
Swaziland
Qatar
Saint Kitts and Nevis
Malta
Sudan
Oman
Panama
Moldova
South Sudan
Palestine
Nicaragua
Monaco
South Africa
Yemen
Trinidad and Tobago
Montenegro
Somalia
Turkey
U.S. Virgin Islands
Netherlands
Sierra Leone
Bahrain
British Virgin Islands
Norway
Seychelles
Afghanistan
Turks and Caicos Islands
Poland
Senegal
United Arab Emirates
Sint Maarten
Portugal
São Tomé and Príncipe
Lebanon
Puerto Rico
Lithuania
Rwanda
Kuwait
Saint Pierre and Miquelon
Romania
Nigeria
Jordan
Montserrat
San Marino
Niger
Israel
Collectivity of Saint Martin
Serbia
Namibia
Iran
Cayman Islands
Slovakia
Mozambique
Iraq
Martinique
Slovenia
Morocco
Guadeloupe
Spain
Tunisia
Greenland
Svalbard and Jan Mayen
Uganda
Curaçao
Sweden
Saint Helena
Caribbean Netherlands
Switzerland
Reunion
Bermuda
Ukraine
Western Sahara
Saint-Barthélemy
United Kingdom
Zimbabwe
Aruba
Russia
Zambia
Anguilla
Liechtenstein
Mauritius
Mexico
Latvia
Mauritania
Dominica
Andorra
Djibouti
Cuba
Austria
Democratic Republic of the Congo
Costa Rica
Belarus
Republic of the Congo
Belize
Belgium
Comoros
Barbados
Bosnia and Herzegovina
Chad
The Bahamas
Bulgaria
Central African Republic
Antigua and Barbuda
Croatia
Cape Verde
United States
Cyprus
Cameroon
Dominican Republic
Czech Republic
Burundi
El Salvador
Denmark
Burkina Faso
Jamaica
Estonia
Botswana
Honduras
Finland
Benin
Haiti
France
Angola
Guatemala
Germany
Algeria
Grenada
Gibraltar
Egypt
Canada
Greece
Equatorial Guinea
Hungary
Mali
Iceland
Malawi
Ireland
Madagascar
Isle of Man
Libya
Italy
Liberia
Vatican City
Lesotho
Kenya
Côte d'Ivoire
Mayotte
Guinea-Bissau
Guinea
Ghana
The Gambia
Gabon
Ethiopia
Eritrea