Flexible waterproofing mortar  - Beyem Proof FlexibleFlexible waterproofing mortar  - Beyem Proof Flexible
View previous images
View next images
Beyem

Flexible waterproofing mortar - Beyem Proof Flexible

Two-component, cement-based, polymer modified flexible membrane for concrete surface protection and waterproofing.

BEYEM PROOF FLEXIBLE is a two-component, cement based, polymer modified flexible membrane for concrete surface protection and waterproofing. Formulated with special cements, selected aggregates, organic additives and resins to improve adhesion and waterproofing. Specially suitable for containing water. Approved for potable water contact. Specially suitable for applications subject to small movements, when flexibility is a must and for use beneath ceramic tiling bonded with adhesives.

BEYEM PROOF FLEXIBLE is suitable for:

  • Concrete
  • Cement based substrates
  • Rendering and plastering mortar
  • BEYEM’s concrete repair mortars

    Advantages:

    • Modified polymer mortar (PCC).
    • Excellent adhesion.
    • High flexibility.
    • Rapid drying.
    • Waterproof up to 7,5 atm of pressure positive lift.
    • Suitable for spray machines and manual applications (by brush or thin trowel).
    • Waterproof and permeable to water vapour. Fast hardening without cracking.
    • Both internal and external use.
    • Weather resistant.
    • High protection against the effects of de-icing salts and freeze-thaw attack.
    • High crack-bridging ability at very low temperature (-20ºC).
    • CM02P class according EN14891.
      Specification
      • Product identity. Properties of mixture and application data

        Appearance and color

        Component A

        Grey powder

        Component B

        White liquid

        Grading

        0-800 µm

        Density of the mix

        ≈ 1660 Kg/m3

        Maximum application thickness

        2-5 mm

        Coverage

        2 mm thickness (without water pressure)

        ≈ 3 Kg/m2

        4 mm thickness (with water pressure)

        ≈ 6 Kg/m2

        Tariff code component A

        3824.50.90.00

        Tariff code component B

        3209.10.00.00

        Final performances

        Type

        Surface protection mortar for concrete EN 1504-2

        CM02P EN 14891

        Bond strength

        ≥ 1,0 MPa

        Capillary absorption and permeability to water

        W < 0,1 kg/m2h1/2

        Water vapour permeability

        Class l: SD < 5 m

        Reaction to fire

        Euroclass F

        Initial tensile adhesion strength

        ≥ 0,5 MPa

        Tensile adhesion strength after water immersion

        ≥ 0,5 MPa

        Tensile adhesion strength after heat ageing

        ≥ 0,5 MPa

        Tensile adhesion strength after freeze-thaw cycles

        ≥ 0,5 MPa

        Tensile adhesion strength after limewater immersion

        ≥ 0,5 MPa

        Tensile adhesion strength after chlorinated water immersion

        ≥ 0,5 MPa

        Resistance to crack propagation

        -5ºC≥ 0,75 mm
        -20ºC≥ 0,75 mm

        Water tightness

        No penetration
      Technical specification
      • Unique ref.rodacal-beyem-mortero-impermeabilizante-flexible-proof-flexible
      • TypeObject (single object)
      • Date of publishing2022-06-15
      • Edition number1
      Related
      • Material mainMortar
      • Designed inSpain
      • Manufactured inSpain
      • Weight Net (Kg)25
      Classification
      • BIMobject CategoryConstruction Materials - Concrete
      • IFC classificationFloor
      • Uniclass 2015 CodeSs_32_80
      • Uniclass 2015 DescriptionWaterproofing and tanking systems

      Region availability

      Europe Africa Asia North America
      Albania
      Togo
      Syria
      Saint Vincent and the Grenadines
      Luxembourg
      Tanzania
      Saudi Arabia
      Saint Lucia
      Macedonia (FYROM)
      Swaziland
      Qatar
      Saint Kitts and Nevis
      Malta
      Sudan
      Oman
      Panama
      Moldova
      South Sudan
      Palestine
      Nicaragua
      Monaco
      South Africa
      Yemen
      Trinidad and Tobago
      Montenegro
      Somalia
      Turkey
      U.S. Virgin Islands
      Netherlands
      Sierra Leone
      Bahrain
      British Virgin Islands
      Norway
      Seychelles
      Afghanistan
      Turks and Caicos Islands
      Poland
      Senegal
      United Arab Emirates
      Sint Maarten
      Portugal
      São Tomé and Príncipe
      Lebanon
      Puerto Rico
      Lithuania
      Rwanda
      Kuwait
      Saint Pierre and Miquelon
      Romania
      Nigeria
      Jordan
      Montserrat
      San Marino
      Niger
      Israel
      Collectivity of Saint Martin
      Serbia
      Namibia
      Iran
      Cayman Islands
      Slovakia
      Mozambique
      Iraq
      Martinique
      Slovenia
      Morocco
      Guadeloupe
      Spain
      Tunisia
      Greenland
      Svalbard and Jan Mayen
      Uganda
      Curaçao
      Sweden
      Saint Helena
      Caribbean Netherlands
      Switzerland
      Reunion
      Bermuda
      Ukraine
      Western Sahara
      Saint-Barthélemy
      United Kingdom
      Zimbabwe
      Aruba
      Russia
      Zambia
      Anguilla
      Liechtenstein
      Mauritius
      Mexico
      Latvia
      Mauritania
      Dominica
      Andorra
      Djibouti
      Cuba
      Austria
      Democratic Republic of the Congo
      Costa Rica
      Belarus
      Republic of the Congo
      Belize
      Belgium
      Comoros
      Barbados
      Bosnia and Herzegovina
      Chad
      The Bahamas
      Bulgaria
      Central African Republic
      Antigua and Barbuda
      Croatia
      Cape Verde
      United States
      Cyprus
      Cameroon
      Dominican Republic
      Czech Republic
      Burundi
      El Salvador
      Denmark
      Burkina Faso
      Jamaica
      Estonia
      Botswana
      Honduras
      Finland
      Benin
      Haiti
      France
      Angola
      Guatemala
      Germany
      Algeria
      Grenada
      Gibraltar
      Egypt
      Canada
      Greece
      Equatorial Guinea
      Hungary
      Mali
      Iceland
      Malawi
      Ireland
      Madagascar
      Isle of Man
      Libya
      Italy
      Liberia
      Vatican City
      Lesotho
      Kenya
      Côte d'Ivoire
      Mayotte
      Guinea-Bissau
      Guinea
      Ghana
      The Gambia
      Gabon
      Ethiopia
      Eritrea