Repair Mortar - R2 T FastRepair Mortar - R2 T Fast
View previous images
View next images
Beyem

Repair Mortar - R2 T Fast

One-component, thixotropic, low shrinkage fast setting mortar for non-structural repairs.

BEYEM R2 T Fast is a one-component, thixotropic, low shrinkage and high strength fast setting mortar for non-structural repair works. Formulated with special cements, selected aggregates, organic additives and resins to improve adhesion and mechanical strengths. Fiber-reinforced. Specially suitable for small repairs and anchorages. Fine finish.

BEYEM R2 T Fast is suitable for:

  • Concrete, mortar, brick and non-waterproofed concrete blocks (minimum cohesion ≥ 1,0 MPa).
  • Precast concrete elements.
  • Cement based substrates.

Advantages:

  • Class R2.
  • Modified polymer mortar (PCC).
  • High mechanical strengths.
  • High adhesion.
  • Thixotropic.
  • Fibrorreforzado.
  • Free of chlorides and organic fibers.
  • Very low shrinkage behaviour.
  • Both internal and external use.
  • Fine finish surface ready to paint.
  • Superior workability.
      Specification
      • Product identity. Properties of mixture and application data

        Appearance

        Powder

        Color

        Bluish gray

        Grading

        0-2 mm

        Density of the mix

        ≈ 2010 Kg/m3

        Pot life

        ± 8 min

        Mixing water,%

        ± 18,0 %

        Maximum layer thickness

        40 mm

        Coverage

        17 Kg/m2 per cm of thickness

        Tariff code

        3824.50.90.00

        Final performances

        Type

        R2

        Adhesion

        ≥ 0,8 MPa

        Compressive strength

        ≥ 15,0 MPa

        4h

        ≥ 5,0 MPa

        24h

        ≥ 8,0 MPa

        Flexural strength

        ≥ 5,0 MPa

        Chloride ion content

        0,05 %

        Capillary absorption

        ≤ 0,5 kg/m2 h1/2

        Thermal compatibility. Part 1

        ≥ 0,80 MPa

        Reaction to fire

        Euroclass A1

      Technical specification
      • Unique ref.rodacal-beyem-mortero-reparacion-beyem-r2-t-fast
      • Collection setMortero de Impermeabiización y reparación I Repair and waterproofing mortars
      • CollectionMorteros de reparación e impermeabilización I Repair and waterproofing mortars
      • TypeObject (single object)
      • Date of publishing2022-06-17
      • Edition number1
      Related
      • Material mainMortar
      • Material secondaryReinforcement
      • Designed inSpain
      • Manufactured inSpain
      • Weight Net (Kg)25
      Classification
      • BIMobject CategoryConstruction Materials - Concrete
      • IFC classificationFloor
      • Uniclass 2015 CodePr_20_31_53
      • Uniclass 2015 DescriptionMortars and grouts
      • CSI MasterFormat 2014 Code03 35 00
      • CSI MasterFormat 2014 TitleConcrete Finishing

      Region availability

      Europe Africa Asia North America
      Albania
      Togo
      Syria
      Saint Vincent and the Grenadines
      Luxembourg
      Tanzania
      Saudi Arabia
      Saint Lucia
      Macedonia (FYROM)
      Swaziland
      Qatar
      Saint Kitts and Nevis
      Malta
      Sudan
      Oman
      Panama
      Moldova
      South Sudan
      Palestine
      Nicaragua
      Monaco
      South Africa
      Yemen
      Trinidad and Tobago
      Montenegro
      Somalia
      Turkey
      U.S. Virgin Islands
      Netherlands
      Sierra Leone
      Bahrain
      British Virgin Islands
      Norway
      Seychelles
      Afghanistan
      Turks and Caicos Islands
      Poland
      Senegal
      United Arab Emirates
      Sint Maarten
      Portugal
      São Tomé and Príncipe
      Lebanon
      Puerto Rico
      Lithuania
      Rwanda
      Kuwait
      Saint Pierre and Miquelon
      Romania
      Nigeria
      Jordan
      Montserrat
      San Marino
      Niger
      Israel
      Collectivity of Saint Martin
      Serbia
      Namibia
      Iran
      Cayman Islands
      Slovakia
      Mozambique
      Iraq
      Martinique
      Slovenia
      Morocco
      Guadeloupe
      Spain
      Tunisia
      Greenland
      Svalbard and Jan Mayen
      Uganda
      Curaçao
      Sweden
      Saint Helena
      Caribbean Netherlands
      Switzerland
      Reunion
      Bermuda
      Ukraine
      Western Sahara
      Saint-Barthélemy
      United Kingdom
      Zimbabwe
      Aruba
      Russia
      Zambia
      Anguilla
      Liechtenstein
      Mauritius
      Mexico
      Latvia
      Mauritania
      Dominica
      Andorra
      Djibouti
      Cuba
      Austria
      Democratic Republic of the Congo
      Costa Rica
      Belarus
      Republic of the Congo
      Belize
      Belgium
      Comoros
      Barbados
      Bosnia and Herzegovina
      Chad
      The Bahamas
      Bulgaria
      Central African Republic
      Antigua and Barbuda
      Croatia
      Cape Verde
      United States
      Cyprus
      Cameroon
      Dominican Republic
      Czech Republic
      Burundi
      El Salvador
      Denmark
      Burkina Faso
      Jamaica
      Estonia
      Botswana
      Honduras
      Finland
      Benin
      Haiti
      France
      Angola
      Guatemala
      Germany
      Algeria
      Grenada
      Gibraltar
      Egypt
      Canada
      Greece
      Equatorial Guinea
      Hungary
      Mali
      Iceland
      Malawi
      Ireland
      Madagascar
      Isle of Man
      Libya
      Italy
      Liberia
      Vatican City
      Lesotho
      Kenya
      Côte d'Ivoire
      Mayotte
      Guinea-Bissau
      Guinea
      Ghana
      The Gambia
      Gabon
      Ethiopia
      Eritrea