Publish your products
ETIC Beyem Ecoterm
Beyem

ETIC Beyem Ecoterm

Exterior Thermal Insulation System for façades with natural cork and wood fibre panels.

SATE BEYEM ECOTERM is an external thermal insulation system for facades based on the use of natural materials for all the main components of the system: cork/wood as insulation material (ICB/WF), NHL natural hydraulic lime as fixing and facing mortar, air lime/cork as finishing mortar, including protection mesh (jute).

The useful substrates for the application of SATE BEYEM ECOTERM, both in new buildings and in refurbishment, are as follows:
In new construction:

  • Brick or ceramic block masonry and thermo-clay masonry.
  • Mortar rendering.
  • Concrete block.
  • Treated wood.

In refurbishment:

  • Mortar rendering.
  • Single-layer cladding.
  • Facing brickwork.
  • Stone masonry, mixed walls.
  • Treated wood.

In cases not described consult the Technical Department.

Advantage:

  • Natural ETIC system.
  • The most environmentally friendly solution.
  • Natural bacteriostatic and fungistatic.
  • Impermeable to rainwater.
  • High permeability to water vapour.
  • Reduction/elimination of the risk of condensation and interior mould.
  • Perfect solution for façade pathologies.
  • Ideal for refurbishment. No loss of usable surface area in the home.
Specification
  • ETIC BEYEM ECOTERM
    Water absorption
    • 1h
    < 1 kg/m²
    • 24h
    < 0,5 kg/m²
    Water vapour permeability< 1 m (equivalent air thickness)
    Impact strengthCategory II
    Adherence
    Adhesive on the substrate
    • Normal conditioning
    ≥ 0,25 MPa
    • Normal conditioning + 2 days water + 2 hours drying
    ≥ 0,08 MPa
    • Normal conditioning + 2 days water + 7 days conditioning
    ≥ 0,25 MPa
    Adhesive on the insulation
    • Normal conditioning
    ≥ 0,08 MPa
    • Normal conditioning + 2 days water + 2 hours drying
    ≥ 0,03 MPa
    • Normal conditioning + 2 days water + 7 days conditioning
    ≥ 0,08 MPa
    Base layer on top of the insulation
    • Normal conditioning
    ≥ 0,08 MPa
    • After hygrothermal cycles
    ≥ 0,08 MPa
    Natural Pressed Cork Insulation
    Thickness10-60 mm
    Thermal conductivity0,045-0,049 W/mK
    Density±170 Kg/m3
    Expanded Natural Cork Insulation
    Thickness20-250 mm
    Thermal conductivity0,040 W/mK
    Density±110 Kg/m3
    Wood Fibre Insulation
    Thermal conductivity0,037-0,048 W/mK
    Density110 – 265 Kg/m3
    Beyem Bioterm
    Compression strength≥ 6,0 MPa
    Minimum adhesive application thickness (final)≈ 2 mm
    Maximum application thickness as adhesive (final)≈ 5 mm
    Minimum thickness of application as coating≈ 3 mm
    Maximum thickness of application as a coating≈ 5 mm
    Performance≈ 1,25-1,75 Kg/m2 mm of thicknessv
    Beyem Neocal Term
    % Mixing water±22%
    Performance≈ 1,4 Kg/m2
    Thickness4 – 6 mm
    Compression strength≥3,5 MPa
Technical specification
  • Unique ref.sate-etic-beyem-ecoterm-sostenible
  • Product familyETICS - SATE
  • Product groupETICS Insulation System
  • TypeObject (single object)
  • Date of publishing2022-09-22
  • Edition number1
Related
  • Material mainCork
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 2015 CodeSs_25_25_95_28
  • Uniclass 2015 DescriptionExternal wall sheathing systems
  • OmniClass Number23-15 15 19 17
  • OmniClass TitleCork Wall Covering

Region availability

Europe Asia North America Africa
Albania
Afghanistan
Anguilla
Algeria
Andorra
Bahrain
Antigua and Barbuda
Angola
Austria
Iran
Aruba
Benin
Belarus
Iraq
Barbados
Botswana
Belgium
Israel
Belize
Burkina Faso
Bosnia and Herzegovina
Jordan
Bermuda
Burundi
Bulgaria
Kuwait
British Virgin Islands
Cameroon
Croatia
Lebanon
Canada
Cape Verde
Cyprus
Oman
Caribbean Netherlands
Central African Republic
Czech Republic
Palestine
Cayman Islands
Chad
Denmark
Qatar
Collectivity of Saint Martin
Comoros
Estonia
Saudi Arabia
Costa Rica
Côte d'Ivoire
Finland
Syria
Cuba
Democratic Republic of the Congo
France
Türkiye
Curaçao
Djibouti
Germany
United Arab Emirates
Dominica
Egypt
Gibraltar
Yemen
Dominican Republic
Equatorial Guinea
Greece
El Salvador
Eritrea
Hungary
Greenland
Eswatini
Iceland
Grenada
Ethiopia
Ireland
Guadeloupe
Gabon
Isle of Man
Guatemala
Ghana
Italy
Haiti
Guinea
Latvia
Honduras
Guinea-Bissau
Liechtenstein
Jamaica
Kenya
Lithuania
Martinique
Lesotho
Luxembourg
Mexico
Liberia
Malta
Montserrat
Libya
Moldova
Nicaragua
Madagascar
Monaco
Panama
Malawi
Montenegro
Puerto Rico
Mali
Netherlands
Saint Kitts and Nevis
Mauritania
North Macedonia
Saint Lucia
Mauritius
Norway
Saint Pierre and Miquelon
Mayotte
Poland
Saint Vincent and the Grenadines
Morocco
Portugal
Saint-Barthélemy
Mozambique
Romania
Sint Maarten
Namibia
Russia
The Bahamas
Niger
San Marino
Trinidad and Tobago
Nigeria
Serbia
Turks and Caicos Islands
Republic of the Congo
Slovakia
U.S. Virgin Islands
Reunion
Slovenia
United States
Rwanda
Spain
Saint Helena
Svalbard and Jan Mayen
São Tomé and Príncipe
Sweden
Senegal
Switzerland
Seychelles
Ukraine
Sierra Leone
United Kingdom
Somalia
Vatican City
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe