ETICS Beyem Classic Grafito
Beyem

ETICS Beyem Classic Grafito

External Thermal Insulation System for façades with expanded polystyrene (EPS) graphite panels.

SATE BEYEM CLASSIC GRAFITO is an exterior thermal insulation system for facades based on the use of expanded polystyrene EPS Graphite stabilised as an insulating material and the use of acrylic mortar, polytylosan mortar or mineral coating as flexible and high performance finishes, in different granulometries and colours.

The useful substrates for the application of SATE BEYEM CLASSIC GRAFITO are:

In new construction:

Brick or ceramic block masonry and thermo-clay masonry.

  • Mortar rendering.
  • Concrete block.
  • Concrete (treated with Beyem Union Morteros type bonding bridge).In rehabilitation:

Mortar rendering.

  • Single-layer cladding.
  • Facing brickwork.
  • In cases not described, consult the Technical Department.

Advantages:

  • EPS Graphite: Greater insulating capacity.
  • Excellent price/performance ratio.
  • The lightest solution.
  • Complies with CTE.
  • Impermeable to rainwater and permeable to water vapour.
  • Reduction/elimination of the risk of condensation and interior mould.
  • Perfect solution for façade pathologies.
  • Ideal for refurbishment. No loss of usable surface area in the home.
  • European approval ETE 21/0061.
Specification
  • ETIC BEYEM CLASSIC GRAFITO
    ClassificationETE 21/0061 EAD 040083-00-0404
    Water adsorption
    1 h< 1 kg/m2
    24 h< 0,5 kg/m2
    Water vapour permeability< 1 m (equivalent air thickness)
    Adherence
    Adhesive on the substrate
    • Normal conditioning
    ≥ 0,25 MPa
    • Normal conditioning + 2 days water + 2 hours drying
    ≥ 0,08 MPa
    • Normal conditioning + 2 days water + 7 days conditioning
    ≥ 0,25 MPa

    Adhesive on insulation

    Rendimiento2-3 kg/m2
    Fine Finish1 – 1,5 mm
    Coarse Finish2 – 2,5 mm
    Beyem Cril Polisiloxano
    Viscosity35 Poises, Brookfield, Sp-6, 10 r.p.m. a 23 ºC
    Drying1 h
    Performance2-2,5 kg/m2
    Fine Finish1 – 1,5 mm
    Coarse finish2 – 2,5 mm
    Beyem Thermidur F
    % Kneading water± 29 %
    Performance1-2,5 kg/m2
    Thickness1-2 mm
    Compressive strength≥ 8,0 MPa
    • Normal conditioning
    ≥ 0,08 MPa
    • Normal conditioning + 2 days water + 2 hours drying
    ≥ 0,03 MPa
    • Normal conditioning + 2 days water + 7 days conditioning
    ≥ 0,08 MPa
    Base layer on top of insulation
    • Normal conditioning
    ≥ 0,08 MPa
    • After hygrothermal cycles
    ≥ 0,08 MPa
    Impact resistanceCategory II (Mortar acrylic Beyem Cril) Category III ( Polysiloxane Mortar Beyem Polysiloxane and Beyem Thermidur F)
    EPS insulation Graphite
    Thickness EPS Panel Graphite40-200 mm
    Thermal conductivity EPS panel Graphite0,032 W/mK
    Density15-20 Kg/m3
    Beyem Adheterm
    Compressive strength≥ 8,0 MPa
    Minimum thickness of adhesive application (final)≈ 2 mm
    Maximum application thickness as adhesive (final)≈ 5 mm
    Minimum application thickness as coating≈ 3 mm
    Maximum application thickness as coating≈ 5 mm
    Yield≈ 1,5-2,0 Kg/m2 mm de espesor
    Beyem Cril Liso
    ThinnerWater
    Yield0,15 – 0,24 Kg/m2 (0,10 – 0,16 l/m²)
    Beyem Cril
    Viscosity35 Poises, Brookfield, Sp-6, 10 r.p.m. a 23 ºC
    Drying1 h
Technical specification
  • Unique ref.sate-etics-eps-beyem-classic-grafito
  • Collection setETICS - SATE
  • CollectionInsulation System
  • TypeObject (single object)
  • Date of publishing2022-04-05
  • Edition number1
Related
  • Material mainPolystyrene (EPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 2015 CodeSs_25_25_95_28
  • Uniclass 2015 DescriptionExternal wall sheathing systems
  • OmniClass TitlePolystyrene Slab and Board Thermal Insulation
  • OmniClass Number23-13 25 19 11 11
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Region availability

Europe Africa Asia North America
Albania
Togo
Syria
Saint Vincent and the Grenadines
Luxembourg
Tanzania
Saudi Arabia
Saint Lucia
Macedonia (FYROM)
Swaziland
Qatar
Saint Kitts and Nevis
Malta
Sudan
Oman
Panama
Moldova
South Sudan
Palestine
Nicaragua
Monaco
South Africa
Yemen
Trinidad and Tobago
Montenegro
Somalia
Turkey
U.S. Virgin Islands
Netherlands
Sierra Leone
Bahrain
British Virgin Islands
Norway
Seychelles
Afghanistan
Turks and Caicos Islands
Poland
Senegal
United Arab Emirates
Sint Maarten
Portugal
São Tomé and Príncipe
Lebanon
Puerto Rico
Lithuania
Rwanda
Kuwait
Saint Pierre and Miquelon
Romania
Nigeria
Jordan
Montserrat
San Marino
Niger
Israel
Collectivity of Saint Martin
Serbia
Namibia
Iran
Cayman Islands
Slovakia
Mozambique
Iraq
Martinique
Slovenia
Morocco
Guadeloupe
Spain
Tunisia
Greenland
Svalbard and Jan Mayen
Uganda
Curaçao
Sweden
Saint Helena
Caribbean Netherlands
Switzerland
Reunion
Bermuda
Ukraine
Western Sahara
Saint-Barthélemy
United Kingdom
Zimbabwe
Aruba
Russia
Zambia
Anguilla
Liechtenstein
Mauritius
Mexico
Latvia
Mauritania
Dominica
Andorra
Djibouti
Cuba
Austria
Democratic Republic of the Congo
Costa Rica
Belarus
Republic of the Congo
Belize
Belgium
Comoros
Barbados
Bosnia and Herzegovina
Chad
The Bahamas
Bulgaria
Central African Republic
Antigua and Barbuda
Croatia
Cape Verde
United States
Cyprus
Cameroon
Dominican Republic
Czech Republic
Burundi
El Salvador
Denmark
Burkina Faso
Jamaica
Estonia
Botswana
Honduras
Finland
Benin
Haiti
France
Angola
Guatemala
Germany
Algeria
Grenada
Gibraltar
Egypt
Canada
Greece
Equatorial Guinea
Hungary
Mali
Iceland
Malawi
Ireland
Madagascar
Isle of Man
Libya
Italy
Liberia
Vatican City
Lesotho
Kenya
Côte d'Ivoire
Mayotte
Guinea-Bissau
Guinea
Ghana
The Gambia
Gabon
Ethiopia
Eritrea