ETICS Beyem Forte
Beyem

ETICS Beyem Forte

External Thermal Insulation System for facades with extruded polystyrene panels (XPS).

SATE BEYEM FORTE is an exterior thermal insulation system for façades based on the use of extruded polystyrene XPS as an insulating material and the use of acrylic mortar, polytylosan mortar or mineral coating as flexible and high performance finishes, in different granulometries and colours.

The useful substrates for the application of BEYEM FORTE SATE are: 

In new construction:

  • Brick or ceramic block masonry and thermo-clay masonry.
  • Mortar rendering.
  • Concrete block.
  • Concrete (treated with Beyem Union Mortars type bonding bridge).

In rehabilitation:

  • Mortar rendering.
  • Single-layer cladding.
  • Facing brickwork.

In cases not described, consult the Technical Department.

Advantage:

  • Reinforced and improved SATE system.
  • Greater dimensional stability.
  • Less water absorption. Permeable to water vapour and impermeable to rainwater.
  • Greater insulating capacity.
  • Complies with CTE.
  • Reduction/elimination of the risk of condensation and interior mould.
  • Perfect solution for façade pathologies.
  • Ideal for refurbishment. No loss of useful surface area in the home.
  • European approval ETE 21/0061.
Specification
  • SATE BEYEM FORTE
    CLASSIFICATIONETE 21/0061 EAD 040083-00-0404
    Water absorption
    1 h< 1 kg/m2
    24 h< 0,5 kg/m2
    Water vapour permeability< 1 m (equivalent air thickness)
    Adhesion
    Adhesive on substrate
    • Normal conditioning
    ≥ 0,25 MPa
    • Normal conditioning + 2 days water + 2 hours drying time
    ≥ 0,08 MPa
    • Normal conditioning + 2 days water + 7 days conditioning
    ≥ 0,25 MPa
    Adhesive on insulation
    • Normal conditioning
    ≥ 0,08 MPa
    • Normal conditioning + 2 days water + 2 hours drying
    ≥ 0,03 MPa
    • Normal conditioning + 2 days water + 7 days conditioning
    ≥ 0,08 MPa
    Base coat on insulation
    • Normal conditioning
    ≥ 0,08 MPa
    • After hygrothermal cycles
    ≥ 0,08 MPa
    Impact resistance
    Category II (Mortar acrylic Beyem Cril) Category III ( Polysiloxane Mortar Beyem Polysiloxane and Beyem Thermidur F)
    XPS Insulation
    XPS Panel Thickness30-200 mm
    Thermal conductivity XPS panel0,034 W/mK (Panel thickness ≤ 60 mm) 0.036 W/mK (panel thickness ˃ 60 mm)
    Density30-40 Kg/m3
    Beyem Adheterm
    Compressive strength≥ 8,0 MPa
    Minimum thickness of adhesive application (final)≈ 2 mm
    Maximum application thickness as adhesive (final)≈ 5 mm
    Minimum application thickness as coating≈ 3 mm
    Maximum application thickness as coating≈ 5 mm
    Yield≈ 1,5-2,0 Kg/m2 mm thickness
    Beyem Cril Liso
    ThinnerWater
    Yield0,15 – 0,24 Kg/m2 (0,10 – 0,16 l/m²)
    Beyem Cril
    Viscosity35 Poises, Brookfield, Sp-6, 10 r.p.m. a 23 ºC
    Drying1 h
Technical specification
  • Unique ref.sate-etics-xps-beyem-forte
  • Collection setETICS - SATE
  • CollectionInsulation System
  • TypeObject (single object)
  • Date of publishing2022-04-11
  • Edition number1
Related
  • Material mainExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation
  • OmniClass Number23-13 25 19 11 11 13

Region availability

Europe
Spain
Portugal