Publish your products
Rohl CU57L Pull-Down Kitchen Faucet
Rohl

Rohl CU57L Pull-Down Kitchen Faucet

  • Dual spray modes.
  • 1. 8 GPM.
  • Brass construction.
  • 1/4-turn ceramic disc control cartridge.
  • Will lock in spray mode.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: CU57L-APC-2
    Item Weight: 7.1 pounds
    Product Dimensions: 14 x 28 x 4 inches
    Item model number: CU57L-APC-2
    Size: 0-in L x 1.3-in W x 12.6-in H
    Color: Polished Chrome
    Style: Modern
    Finish: Polished Chrome
    Material: Metal
    Installation Method: Deck Mounted
    Item Package Quantity: 1
    Number Of Holes: 1
    Number of Handles: 1
    Included Components: PULL-OUT/PULL-DOWN FAUCETS

Technical specification
  • Unique ref.Rohl-CU57L-Pull-Down-Kitchen-Faucet
  • Product familyFaucet
  • Product groupKitchen
  • TypeDocumentation (information only)
  • Date of publishing2019-02-20
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit