Publish your products
Rohl U.4310LS-APC-2 Kitchen Faucet
Rohl

Rohl U.4310LS-APC-2 Kitchen Faucet

  • Metal lever handles only.
  • Square body.
  • Brass construction.
  • Ceramic disc control cartridge.
  • Insulated brass sidespray.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: U.4310LS-APC-2
    Item Weight: 7 pounds
    Product Dimensions: 14.5 x 23.5 x 3.5 inches
    Style: Modern
    Material: Metal
    Installation Method: Deck Mounted
    Item Package Quantity: 1
    Number Of Holes: 2
    Handle/Lever Placement: single-hole-deck-mount
    Number of Handles: 2

Technical specification
  • Unique ref.Rohl-U-4310LS-APC-2-Kitchen-Faucet
  • Product familyFaucet
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2019-02-20
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit