Publish your products
ROUZES Removable Partition Glass CLEARBOX - Range VENTURI
ROUZES Removable Partition Glass CLEARBOX - Range VENTURI
ROUZES Removable Partition Glass CLEARBOX - Range VENTURI
ROUZES Removable Partition Glass CLEARBOX - Range VENTURI
ROUZES Removable Partition Glass CLEARBOX - Range VENTURI
    ROUZES

    ROUZES Removable Partition Glass CLEARBOX - Range VENTURI

    The Clearbox wall is an all-glass partition 80 mm or 100 mm thick, placed on a lacquered aluminum frame. Clear Box is composed of two independent facings. It allows the integration of single or double glazing 6 to 12 mm thick, clear glazed, lacquered, integrated film or blind. The finish of the partition is ensured by flat lacquered joint cover, hollow or omega joint that will allow you to customize your projects. The aluminum frame allows the integration of aluminum door, laminate, "Clarit" or bi-flush.
    Specification
    • Aluminum: RAL optional
      Vitrage Float 
      Glazing: Clear, Filmed, Sandblasted, Opal, Frosted or Engraved
      Options: Blinds between Glazing

      Acoustic Performance: 37 dB at 45 dB

    Technical specification
    • Unique ref.CLEARBOX
    • Product familyVENTURI
    • Product groupCLEARBOX
    • TypeShowcase (model)
    • Date of publishing2018-08-02
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit