Publish your products
ROUZES Removable Wall Partition CLEAR UP - VENTURI Range
ROUZES Removable Wall Partition CLEAR UP - VENTURI Range
ROUZES Removable Wall Partition CLEAR UP - VENTURI Range
ROUZES Removable Wall Partition CLEAR UP - VENTURI Range
ROUZES Removable Wall Partition CLEAR UP - VENTURI Range
    ROUZES

    ROUZES Removable Wall Partition CLEAR UP - VENTURI Range

    The Clear Up partition is an 80 mm or 100 mm thick edge-to-edge glazed partition placed on a lacquered aluminum frame. Clear up is composed of two independent facings. It allows the integration of single or double glazing from 10 to 12 mm thick, clear glazed, lacquered, integrated film or blind. Clear Up glazings can be assembled by: Venturi assembly with cross seal Bonding by double-sided adhesive bonding PVC joint assembly The aluminum frame allows the integration of aluminum door, laminate, "Clarit" or bi-flush.
    Specification
    • Aluminum: RAL optional Glazing: Clear, Filmed, Sandblasted, Opal, Frosted or Engraved Options: Blinds between Glazing Acoustic Performance: 41 dB at 44 dB
    Technical specification
    • Unique ref.CLEARUP
    • Product familyVENTURI
    • Product groupCLEARUP
    • TypeShowcase (model)
    • Date of publishing2018-08-02
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit