Publish your products
ROUZES Removable Partition PURELINE - Range VENTURI
ROUZES Removable Partition PURELINE - Range VENTURI
ROUZES Removable Partition PURELINE - Range VENTURI
ROUZES Removable Partition PURELINE - Range VENTURI
ROUZES Removable Partition PURELINE - Range VENTURI
    ROUZES

    ROUZES Removable Partition PURELINE - Range VENTURI

    The Pureline partition is a full height partition without joint cover of 80 mm or 100 mm thick, placed on lacquered aluminum frame. Pureline is composed of two independent facings. The finishes of the facings may vary from melamine panel, laminate, lacquered steel, Ecrimur or coated plaster. The panels are maintained by an invisible hooking system. The aluminum frame allows the integration of aluminum door, laminate, "Clarit" or bi-flush.
    Specification
    • Aluminum: RAL optional Panel: Melamine choice with plated edges Options: Laminate Panel, Velleda Panel, Tole Panel Acoustic Performance: 39 dB at 47 dB
    Technical specification
    • Unique ref.PURELINE
    • Product familyVENTURI
    • Product groupPURELINE
    • TypeShowcase (model)
    • Date of publishing2018-08-02
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit