Publish your products
ROUZES  Removable Partition SUNSET - Range VENTURI
ROUZES  Removable Partition SUNSET - Range VENTURI
ROUZES  Removable Partition SUNSET - Range VENTURI
ROUZES  Removable Partition SUNSET - Range VENTURI
    ROUZES

    ROUZES Removable Partition SUNSET - Range VENTURI

    "The Sunset partition is a 80 mm thick glass partition on a lacquered aluminum frame. Sunset is composed of two independent facings. The base finishes can vary from melamine panel, laminate, lacquered steel, Ecrimur or coated plaster, it allows the integration of single or double glazing 6 to 12 mm thick, clear glazed, lacquered, integrated film or blind. The finish of the partition is ensured by flat lacquered joint cover, hollow or omega joint that will allow you to customize your projects. The aluminum frame allows the integration of aluminum door, laminate, "Clarit" or bi-flush
    Specification
    • Aluminum: RAL optional
      Vitrage Float 
      Panel: Choice Plaster or Melamine

      Options: Velleda Panel, Tole Panel
      Possible installation Partition Railing

      Acoustic Performance: 36 dB to 40 dB

    Technical specification
    • Unique ref.SUNSET
    • Product familySUNSET
    • Product groupSUNSET
    • TypeShowcase (model)
    • Date of publishing1918-07-19
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit