Publish your products
Architectural Exterior Shutters
Architectural Exterior Shutters

    Architectural Exterior Shutters

    Royal Corinthian offers one of the most comprehensive selections of architectural exterior shutters available today, including vinyl decorative shutters and aluminum-reinforced cellular PVC functional shutters. Both product lines are designed to enhance curb appeal while delivering long-term durability in demanding exterior environments.

    Our shutters are available in 26 standard colors or can be custom color matched to meet specific project requirements. Decorative vinyl shutters provide a lightweight, low-maintenance solution for traditional and contemporary designs, while our functional shutters are constructed from cellular PVC with internal aluminum reinforcement, allowing them to operate like true shutters without sagging, warping, or racking over time.

    All shutters are made to order in virtually any size, with louver styles capable of spanning wide openings while maintaining straight lines and crisp detail. Because everything is custom fabricated, we can also replicate historically accurate shutter profiles, delivering authentic aesthetics using modern materials engineered for longevity.

    A multi-stage finishing process ensures a smooth, consistent appearance and long-lasting color retention. The combination of premium materials and advanced finishing techniques results in shutters that stand up well to sun exposure, humidity, and everyday wear, making them suitable for residential and commercial applications alike.

    Royal Corinthian shutters are backed by an industry-leading lifetime warranty, covering both the product and the finish—providing confidence that your investment will perform and look exceptional for years to come.

    Technical specification
    • Unique ref.architectural-exterior-shutters
    • Product familyExterior Shutters
    • Product groupArchitectural Exterior Shutters
    • TypeObject (single object)
    • Date of publishing2026-02-19
    • Edition number1
    Classification
    • BIMobject CategoryWindows - Casement Window
    • CSI MasterFormat 2014 Code10 71 13.13
    • CSI MasterFormat 2014 TitleExterior Shutters
    • OmniClass Number23-17 21 11 13
    • OmniClass TitleExterior Shutters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit