Publish your products
Square Non-Tapered Fluted Column

Square Non-Tapered Fluted Column

Royal Corinthian produces square non-tapered fluted columns from 4 composite materials: RoyalCast™ Fiberglass, RoyalStone™ Polymer Stone, RoyaLite™ Lightweight Fiberglass, and RoyalWrap™ PVC. Since we want our columns to last for generations as we are sure you do, we only offer composite materials. We also offer RoyalCrete™ GFRC columns for those wanting to incorporate a segmented cast stone look. If you have decided on which material you prefer for your residential or commercial project, you can find various specs in the charts below and on our CAD drawings. If you are unsure as to which material is most suitable for your project, call us for a quick run through or check out our column comparison page. For specs and sizing pertaining to our PVC fluted column wraps, please visit our non-tapered PVC column wraps section.

Our fluted square columns are available in 8”, 10”, and 12” nominal widths but, as with all of our products, customization is our forte. Our in-house mold-making department allows for us to add new sizes on a weekly basis so check with us if we have added the size you need. Our PVC column wraps, on the other hand, are available in virtually any size without the need for us to make a new mold. The charts below apply to some of our columns and not others so pay close attention to chart titles and notes below. RoyalCast and RoyalStone columns are load-bearing due to the spun-cast method of manufacturing. They are also heavier and have circular openings as opposed to the square openings inside our RoyaLite column covers (see cross-sectional views below). RoyaLite column covers, which usually ship in two halves with lap joints for assembly around structural supports, can be factory assembled and shipped as whole columns or as pilasters and other plan types. GFRC columns are made in sections that get stacked on top of one another. All of our capitals and bases are made from the same material as the shaft.

Technical specification
  • Unique ref.square-non-tapered-fluted-column
  • Product familyColumns
  • Product groupSquare
  • TypeObject (single object)
  • Date of publishing2025-11-12
  • Edition number1
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Landscape
  • Uniclass 2015 CodeEF_20_30
  • Uniclass 2015 DescriptionColumns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States