Publish your products
Square Non-Tapered Recessed Panel Column

Square Non-Tapered Recessed Panel Column

Royal Corinthian manufactures square non-tapered recessed panel columns from 4 composite materials: RoyalCast™ Composite Fiberglass, RoyalStone™ Synthetic Stone, RoyaLite™ FRP Lightweight Fiberglass, and RoyalWrap™ PVC. We only offer composite materials because we want these columns to last for generations. We also offer RoyalCrete™ GFRC columns for those wanting a cast stone product with a segmented look. If you know which material is most suitable for your project, you can find the available sizes, various dimensions, and other specs in the charts below. If you desire to learn more about our materials, please call us for a quick run through or check out the comparison chart on our column page. For sizes and specifications for our recessed panel PVC column wraps, please visit our non-tapered PVC column wraps section.

Our recessed panel square columns are available from widths of 8” to 16” and, as always, custom sizes are our forte due to our own mold making department. Even though we offer all of our square non-tapered columns in every material, some of the specifications in the charts below only apply to certain materials. RoyalCast and RoyalStone columns are spun-cast resulting in a load bearing column with a circular opening (see cut views for comparison below). RoyaLite FRP column covers on the other hand are made in two halves with lap joints using a spray up method, which results in a thin column with a square hole (RoyaLite is pound for pound stronger than steel). Typically, our FRP column covers are shipped as halves but we are able to assemble them on your behalf if you are looking for a whole, lightweight, robust column that doesn’t need to bear much weight. GFRC columns are made in segments and stack on top of one another. All of our capitals and bases are made from the same material as the shaft.

Technical specification
  • Unique ref.square-non-tapered-recessed-panel-column
  • Product familyColumns
  • Product groupSquare
  • TypeObject (single object)
  • Date of publishing2025-11-12
  • Edition number1
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Landscape
  • Uniclass 2015 CodeEF_20_30
  • Uniclass 2015 DescriptionColumns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit