Publish your products
Modex™ Corner Sound Absorber

Modex™ Corner Sound Absorber

The ModexTM Corner is a unique membrane system that converts the high sound fluctuations typically found in corners into selective absorption in the modal frequency range, Studio control, home theaters, and dedicated listening rooms often exhibit poor low frequency response with significant emphasis at modal resonances. Porous surface absorption is ineffective at these modal frequencies because the air motion near walls and in corners is near zero for these long wavelengths.

The ModexTM Corner is designed to be installed in corners and is available in tuning frequencies of 40, 63 and 80Hz. They are designed to cover approximately 1/3 octave above and below the tuning frequency.

Features

  • Pressure zone membrane absorber.
  • Corner mounting.
  • High bass absorption efficiency.
  • Stackable construction.
  • 40, 63, and 80Hz tuning frequencies available.
Specification
  • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

    Product Material Composition - Fabric

    Product Acoustic Function - Low Frequency/Bass Mgt.

    Product Core Fire Rating - All Class A Components

    Weight PSF - 5.00

    Installation - The ModexTM Corner can sit freestanding on the floor or can be mounted to any 90° corner using RPG-supplied hardware

Technical specification
  • Unique ref.modex-corner
  • Product familyArchitectural Acoustics
  • Product groupLow Frequency/Bass Mgt.
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit