Publish your products
Modex™ Plate 2.0 Sound Absorption Panel
Modex™ Plate 2.0 Sound Absorption Panel
Modex™ Plate 2.0 Sound Absorption Panel
Modex™ Plate 2.0 Sound Absorption Panel

    Modex™ Plate 2.0 Sound Absorption Panel

    The Modex™ Plate 2.0 is absorptive primarily in the bass frequencies to balance modal distributions without affecting the mid and high frequencies. Housed within a sturdy, lightweight, perforated aluminum cabinet, a dampened plate mechanism offers bass control over several octaves.

      Features

      • Offers three mechanisms of low frequency absorption
      • Broadly absorbs low frequencies from below 50 – 300 Hz 
      • Low Profile
      • Lightweight perforated aluminum cabinet
      • Wall or Ceiling mounting
      Specification
      • Finish - comes in a standard utility-gradelow-sheen black finish. They can also be wrapped with RPG-reviewed industry standard and custom fabrics for installations where appearance is a priority. Fabrics with acoustical performance data preferred.

        Product Material Composition - Perforated aluminum cabinet

        Product Acoustic Function - Bass Management

        Product Core Fire Rating - All Class A Components

        Weight PSF - 5.00

        Installation - The ModexTM Plate Panel is manufactured for either horizontal or vertical installation and can be quickly and easily hung on any wall with the integrated Z-bracket. Panels can be surface-mounted to the ceiling with additional blocking.

      Technical specification
      • Unique ref.modex-plate_2-0
      • Product familyArchitectural Acoustics
      • Product groupLow Frequency/Bass Mgt.
      • TypeObject (single object)
      • Date of publishing2024-01-31
      • Edition number1
      Related
      • Material mainFabric
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationFurnishing Element
      • ETIM CodeEG017960
      • ETIM NameFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit