Publish your products
Block Beat BB01
Block Beat BB01
Block Beat BB01
Block Beat BB01
Block Beat BB01
Block Beat BB01

    Block Beat BB01

    Introducing our revolutionary DIY Acoustic Panel, designed for effortless installation and unparalleled customization. These panels feature a convenient peel-and-stick application, allowing you to easily transform any space without the need for tools or professional help. Cut them into various sizes to create unique patterns, mixing and matching different shapes, sizes, and colors to suit your aesthetic vision.

    Specification
    • Specification

      Composition                    100% PET

      Recycled Content             60% min

      Thickness                         9 or 12 mm. +/- 10%

      Size                                 300 x 260 mm.

      Acoustic Values

      NRC Rating 0.45 for 12 mm.

    Technical specification
    • Unique ref.block-beat-bb01
    • Product familyWall
    • Product groupWall Panel
    • TypeBuilding Materials
    • Date of publishing2024-09-26
    • Edition number1
    • Height (mm)260
    • Width (mm)300
    • Depth (mm)12
    Related
    • Material mainPET
    • Material secondaryPolyester
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 83 00
    • CSI MasterFormat 2014 TitleAcoustic Finishes
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    Asia Oceania
    Armenia
    American Samoa
    Azerbaijan
    Australia
    Bangladesh
    Cook Islands
    Bhutan
    Federated States of Micronesia
    British Indian Ocean Territory
    Fiji
    Brunei
    French Polynesia
    Cambodia
    Guam
    China
    Kiribati
    Christmas Island
    Marshall Islands
    Cocos (Keeling) Islands
    Nauru
    Georgia
    New Caledonia
    Hong Kong
    New Zealand
    India
    Niue
    Indonesia
    Norfolk Island
    Japan
    Northern Mariana Islands
    Kazakhstan
    Palau
    Kyrgyzstan
    Papua New Guinea
    Laos
    Pitcairn Islands
    Macau
    Samoa
    Malaysia
    Solomon Islands
    Maldives
    Timor-Leste
    Mongolia
    Tokelau
    Myanmar (Burma)
    Tonga
    Nepal
    Tuvalu
    North Korea
    United States Minor Outlying Islands
    Pakistan
    Vanuatu
    Philippines
    Wallis and Futuna
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam