Publish your products
Coda folded baffle
Coda folded baffle
Coda folded baffle
Coda folded baffle
Coda folded baffle
Coda folded baffle
Coda folded baffle

    Coda folded baffle

    CODA - Elevate Your Ceiling Design with the New BI-Rail Folded Baffle System

    Redefine modern interiors with our latest ceiling innovation. Combining the timeless texture of wood with high-precision engineering, our new folded baffles offer a sophisticated, linear aesthetic for commercial and residential spaces.

    By utilizing a hollow-core folded design, we provide the massive look of architectural beams with a fraction of the weight. The hollow-core also enhance a greater overall acoustic performance of the space.

    ✅ Lightweight folded design ✅ Quick-install BI-Rail system ✅ Natural wood-grain aesthetic

    Specification
    • Material : 100% Polyester with 80% recycle content

      • Integrated BI-Rail Technology: Designed for effortless alignment and secure suspension.
      • Precision Geometry: Lightweight folded construction for a bold, structural look without the weight of solid timber.
      • Versatile Application: Perfect for acoustic management and visual depth in open-plan environments.

      Transform your next project with a ceiling that speaks volumes.

    Technical specification
    • Unique ref.Coda-folded-baffle
    • Product familyCeiling
    • Product groupBaffle
    • TypeBuilding Materials
    • Date of publishing2026-01-13
    • Edition number1
    • Height (mm)1200
    • Width (mm)1000
    • Depth (mm)2000
    Links
    Related
    • Material mainPET
    • Material secondaryPolyester
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 19 23 11 13
    • OmniClass TitleAcoustical Ceilings

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit