The JUNIORBLOCK is a valve that allows the flow of the fluid in one direction only.
It is used to stop any possible risk of damage/contamination to the water systems caused by back-flows.
The new internal design and the new components/materials used, such as FORTRON, allowed the valve to increase its wear resistance, the mechanical resistance and its flow performance, also decreasing the operating noise.
For these reasons, the valve JUNIORBLOCK is one of the most innovative check valves on the market.
The new JUNIORBLOCK shutter is made of FORTRON (PPS), a semi-crystalline techno-polymer enriched with fiber glass, which is highly resistant to high temperatures, thermally stable and it has high
mechanical properties and chemical resistance.
Its shape has been specifically studied to favor the flow and to limit pressure drops inside the system.
• The insertion of the techno-polymer back support helps to reduce the coefficient of friction between the shutter and the support itself.
• Thanks to the tightness-area section and the elastomer seat on the shutter, wear-leaks risks are highly reduced.
• The JUNIORBLOCK check valve is basically impossible to get stuck thanks to its inner components design and the materials used.
• The valve is suitable to be used on drinking water distribution plants as well as heating/cooling systems.
• The new internal design highly decreased the operating noise.
• It could be installed both horizontally or athwart.
• Thanks to its particular internal section, the fluid pass does not go through any reduction in any point.
The JUNIORBLOCK series is available in these versions:
• 100200, Reduced bore check valve, UNI ISO 228/1-G F/F threaded.
• 100210, Reduced bore check-valve, T.E.A. treated, UNI ISO 228/1 – G, female threaded
• 100300, Reduced bore foot valve, UNI ISO 228/1-G, female threaded, with stainless steel strainer
Region availability
Europe | Africa | South America | Antarctica | Asia | Oceania | North America |
---|---|---|---|---|---|---|
Albania | Cameroon | Argentina | Antarctica | Vietnam | Fiji | Canada |
Andorra | Cape Verde | Bolivia | Bouvet Island | Uzbekistan | French Polynesia | United States |
Austria | Central African Republic | Brazil | French Southern and Antarctic Lands | Thailand | Guam | Mexico |
Belarus | Chad | Chile | Heard Island and McDonald Islands | Bahrain | Kiribati | Greenland |
Belgium | Comoros | Colombia | South Georgia and the South Sandwich Islands | Iran | Marshall Islands | |
Bosnia and Herzegovina | Côte d'Ivoire | Ecuador | Iraq | Nauru | ||
Bulgaria | Democratic Republic of the Congo | Falkland Islands (Islas Malvinas) | Israel | New Caledonia | ||
Croatia | Djibouti | French Guiana | Jordan | New Zealand | ||
Cyprus | Equatorial Guinea | Paraguay | Kuwait | Niue | ||
Czech Republic | Eritrea | Peru | Lebanon | Norfolk Island | ||
Denmark | Ethiopia | Suriname | Palestine | Northern Mariana Islands | ||
Estonia | Gabon | Uruguay | Qatar | Palau | ||
Faroe Islands | Ghana | Venezuela | Saudi Arabia | Papua New Guinea | ||
Finland | Guinea | Guyana | Syria | Pitcairn Islands | ||
France | Guinea-Bissau | Turkey | Samoa | |||
Germany | Burundi | United Arab Emirates | Federated States of Micronesia | |||
Gibraltar | Burkina Faso | Yemen | Cook Islands | |||
Greece | Botswana | Oman | Australia | |||
Guernsey | Benin | Kyrgyzstan | American Samoa | |||
Hungary | Kenya | Laos | Solomon Islands | |||
Iceland | Algeria | Macau | Timor-Leste | |||
Ireland | Angola | Malaysia | Tokelau | |||
Isle of Man | Lesotho | Maldives | Tonga | |||
Italy | Liberia | Mongolia | Tuvalu | |||
Jersey | Libya | Myanmar (Burma) | United States Minor Outlying Islands | |||
Latvia | South Africa | Kazakhstan | Wallis and Futuna | |||
Liechtenstein | South Sudan | Nepal | Vanuatu | |||
Lithuania | Sudan | Pakistan | ||||
Luxembourg | Swaziland | Philippines | ||||
Macedonia (FYROM) | Tanzania | Singapore | ||||
Malta | The Gambia | South Korea | ||||
Moldova | Togo | Sri Lanka | ||||
Monaco | Somalia | Taiwan | ||||
Montenegro | Tunisia | Tajikistan | ||||
Netherlands | Western Sahara | North Korea | ||||
Norway | Zambia | Turkmenistan | ||||
Poland | Zimbabwe | Japan | ||||
Portugal | Uganda | India | ||||
Romania | Sierra Leone | Armenia | ||||
Russia | Senegal | Azerbaijan | ||||
San Marino | Madagascar | Bangladesh | ||||
Serbia | Malawi | Indonesia | ||||
Slovakia | Mali | Bhutan | ||||
Slovenia | Mauritania | Brunei | ||||
Spain | Mauritius | Cambodia | ||||
Svalbard and Jan Mayen | Mayotte | China | ||||
Sweden | Morocco | Christmas Island | ||||
Switzerland | Seychelles | Cocos (Keeling) Islands | ||||
Ukraine | Mozambique | Georgia | ||||
United Kingdom | Niger | Hong Kong | ||||
Vatican City | Nigeria | British Indian Ocean Territory | ||||
Åland Islands | Republic of the Congo | Afghanistan | ||||
Reunion | ||||||
Rwanda | ||||||
Saint Helena | ||||||
São Tomé and Príncipe | ||||||
Namibia | ||||||
Egypt |