Publish your products
Elbow 45° MF - Stainless steel press fitting - V profile - FRABOPRESS 316 V
Elbow 45° MF - Stainless steel press fitting - V profile - FRABOPRESS 316 V

    Elbow 45° MF - Stainless steel press fitting - V profile - FRABOPRESS 316 V

    Frabo

    FRABOPRESS 316 V is the ideal system for the distribution of drinking water and cold and hot sanitary water, heating systems, treated water and rainwater conveyance systems, compressed air systems, fire prevention systems.

    This range is equipped with SECURFRABO, the patented system by FRABO, which allows any unpressed fitting to be immediately detected. Its behaviour and mechanical performance are particularly good in contact with hot water and steam. The EPDM O-Ring complies with the requirements of the materials in contact with drinking water according to European legislation EN 681-1.


    FRABOPRESS 316 V ADVANTAGES:

     
    • Patented safety system SECURFRABO;
    • Ideal system for drinking water distribution;
    • High-quality material: AISI 316L stainless steel;
    • Speed of operation, saving time and offering increased productivity levels;
    • Gaskets can be fitted without welding, eliminating the risk of fire in more hazardous situations (working in older buildings, furnished rooms, etc.);
    • Elimination of all welding materials, with inevitable cost benefits;
    • Junctions free from burning or rings with an excellent immediate visual impact;
    • Integrity of pipe insulation thanks to the absence of heat sources.


    FRABOPRESS 316 V IS SUITABLE FOR THE FOLLOWING FIELDS OF APPLICATIONS:


    • Sanitary water
    • Drinking water
    • Heating
    • Cooling
    • Fire prevention
    • Oil free compressed air
    • Solar*
    • Steam *
    • Sprinkler


    * It is necessary to use green O-Ring in FKM

    Specification
    • FRABOPRESS 316 V is a system made of pipes and fittings in stainless steel, material type 1.4401 (AISI 316L), complying with the requirements of UNI 11179 Class 1 standard, equipped with a cylindrical guide for the correct and safe insertion of the pipe and a preassembled elastomeric sealing element in black EPDM complying with UNI EN 681-1 standard.

      FRABOPRESS 316 V fittings are equipped with the SECURFRABO safety system, whose functionality is tested in accordance with the DWGW W 534 work sheet (Point 12.14 - Fittings with controlled leakage), which allows any un-pressed fittings to be detected. During leakage tests with water, Securfrabo system guarantees the identification of un-pressed connection in the pressure range from 1 bar to 6.5 bar.

      The pressing of the fittings is to be carried out with a suitable tool and with a correctly maintained pressing jaw, so as to achieve an indissoluble cold junction, resistant to torsion, and a hydraulic seal guaranteed by the O-ring. The right junction of Frabo fittings guarantees the use of the system considering a maximum temperature of 110 ° C, a minimum temperature of -10 ° C and a maximum pressure of 16 bar (conditions related to the transport of water).

      All the components of the FRABOPRESS 316 V system comply with the D.M. 174-04 for use in sanitary water systems.

      FRABOPRESS 316 V system can be used for the following applications:

      • Sanitary water circuit systems
      • Drinking water circuit systems
      • Heating and cooling circuit systems
      • Oil free compressed air circuit systems (residual oil <5 mg/m³)
      • Compressed air circuit systems (residual oil >5 mg/m3)**
      • Fire prevention systems according to UNI 10779*
      • Sprinkler units according to UNI 12845*
      • Solar circuit systems**
      • Rainwater installations
      • Low pressure steam systems
      • Inert technical gas distribution systems ***
      • Naval plants***

      * Sprinkler fire-fighting systems. Please contact our technical department for further information regarding fire protection applications

      ** for this application GREEN FKM O-RING must be used

      *** Please contact our technical department for further information

      Temperature and pressure for each application are available on Frabo technical documents www.frabo.com.

      For uses other than those mentioned thus far, please contact the FRABO technical support office.

      Pipes available for FRABOPRESS 316 V system are:

      - Pipes made of austenitic AISI 316 stainless steel - X2 CrNiMo 17-12-2 - Material number 14404 (EN 10088 standard) according to the specifications of the work sheet DVGW - GW541 (Stainless steel pipes for drinking water systems) and EN 10312 standard.

      For the full specification text, please go to “Download – specification texts” of www.frabo.com website.

    Technical specification
    • Unique ref.ZX0040
    • Product familyPRESS FITTINGS
    • Product groupSTAINLESS STEEL PRESS FITTINGS
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Joints
    • IFC classificationPipe Fitting
    • UNSPSC namePlumbing connectors
    • UNSPSC code40141720
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 15
    • OmniClass TitlePipe Expansion Joints
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Canada
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Greenland
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Mexico
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    United States
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe