Publish your products
Wind Driven Rain Resistant Stationary Louver Miami Dade EME5625MDE
Ruskin

Wind Driven Rain Resistant Stationary Louver Miami Dade EME5625MDE

The EME5625MDE is a Miami Dade approved 5” deep mechanically fastened, extruded aluminum, vertical, stationary louver designed to protect air intake and exhaust openings in exterior walls in hurricane conditions. The EME5625MDE offers an exceptional water protection and meets enhanced protection building requirements.
Features

  • 55% Free Area
  • AMCA550 Listed
  • AMCA540 Enhanced (Missile E) Listed
  • Approved for applications with design pressure of +/- 160PSF (7.6 kPA)
  • Mechanically Fastened
  • Published performance rating based on testing in accordance with AMCA500-L
  • Miami Dade Approved NOA #21-1021.03
  • Aluminum construction for low maintenance and high resistance to corrosion
  • Visible mullion construction. Hidden mullions and continuous blade construction are not available
Specification
  • Furnish and install louvers as hereinafter specified where shown on plans or as described in schedules. Louvers shall possess stationary vertical blades designed to prevent the penetration of wind driven rain. Louver blades shall be contained within a 5” (127) frame. Extended sill shall be provided to capture and drain water to exterior of building. Louver components (heads, jambs, sill and blades) shall be factory assembled by the louver manufacturer. Louver sizes too large for shipping shall be built up by the contractor from factory assembled louver sections to provide overall sizes required. Louver design shall incorporate visible mullions on units larger than 72” x 120” (1828 x 3048). Louvers shall withstand a wind load of 160 lbs. per sq. ft. (7.6kPa) (specifier may substitute any loading required).

    Louvers shall be Ruskin Model EME5625MDE extruded 6063T6 aluminum alloy construction as follows:

    Frame: 0.08 (2) wall thickness, caulking surfaces provided.

    Blades: 0.08 (2) wall thickness, installed vertically on approximately 1 1/2” (38) centers.

    Extended Sill: 0.08 (2) wall thickness, with upturned side panels to prevent water leakage.

    Screen: 5/8” x 0.040” (16 x 1) expanded flattened aluminum bird screen in removable frame.

    Finish: Select finish specification from Ruskin Finishes Brochure.








Technical specification
  • Unique ref.EME5625MDE
  • Product familyFixed Exterior Louvers and Grilles
  • Product groupHurricane Louvers
  • TypeObject (single object)
  • Date of publishing2022-07-29
  • Edition number1
  • Depth (inches)5
Related
  • Material mainExtruded Aluminum
Classification
  • BIMobject CategoryDoors - Louvers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit