Set your location and language to prioritise localised information. Continue
Combination Fire and Smoke Damper FSD36 - Class II V-Groove Blade
Ruskin

Combination Fire and Smoke Damper FSD36 - Class II V-Groove Blade

The FSD36 Combination Fire/Smoke Damper is both UL555 and UL555S Classified, and rated as a 1-1/2 hour fire damper and a Leakage Class II Smoke damper. It features:

  • Maximum velocity of 2,000 fpm
  • Maximum 4" static pressure
  • UL tested for dual directional airflow
  • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power
  • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions

Specification
  • The FSD36 Combination Fire/Smoke Damper is both UL555 and UL555S Classified, and rated as a 1-1/2 hour fire damper and a Leakage Class II Smoke damper. It features:

    • Maximum velocity of 2,000 fpm
    • Maximum 4" static pressure
    • UL tested for dual directional airflow
    • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power
    • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions
Technical specification
  • Unique ref.rd-00317-002
  • Collection setSmoke Dampers
  • CollectionCombination Fire/Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation

Region availability

North America
United States