Publish your products
Combination Smoke and Fire Damper FSDR25 - Class I, True Round
Ruskin

Combination Smoke and Fire Damper FSDR25 - Class I, True Round

The FSDR25 Round Butterfly Combination Fire/Smoke damper is both UL555 classifed and UL555S classified. 

It features:

  • 1 1/2 hour UL555 and Class I UL555S Classified
  • UL approval for dual directional air flow
  • Fail-safe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector present) interrupts operational power
  • 3,000 fpm and 4” w.g. maximum rating
  • Low pressure drop
  • Galvanized steel construction

.

Specification
  • The FSDR25 Round Butterfly Combination Fire/Smoke damper is both UL555 classifed and UL555S classified. 

    It features:

    • 1 1/2 hour UL555 and Class I UL555S Classified
    • UL approval for dual directional air flow
    • Fail-safe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector present) interrupts operational power
    • 3,000 fpm and 4” w.g. maximum rating
    • Low pressure drop
    • Galvanized steel construction
Technical specification
  • Unique ref.rd-00317-004
  • Product familySmoke Dampers
  • Product groupCombination Fire/Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit