Publish your products
FSD35G 1-1/2 hr V-Groove Blade, Grille Style Combination Fire/Smoke Damper
Ruskin

FSD35G 1-1/2 hr V-Groove Blade, Grille Style Combination Fire/Smoke Damper

The FSD35G Combination Fire/Smoke Damper is both UL555 and UL555S Classified. It is rated as a 1-1/2 hour fire damper and a Leakage Class III Smoke damper. It features:
  • Factory designed to accept a 1 3/4" grille and 3/4" front flange shipped loose.
  • Triple vee groove blades.
  • Rated to 2,000 fpm and 4" w.g.
  • UL approval for dual directional airflow.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power.
  • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction.
    Note: Consult Ruskin if wall is less than 6" thick.
.
Technical specification
  • Unique ref.rd-00317-051
  • Product familySmoke Dampers
  • Product groupCombination Fire/Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit