Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/cf5831b5-9738-4047-a5d8-c5d741c0421c
Home
Categories
HVAC
Ductwork
MDRS26 Light duty Round Manual Balancing Dampers
Available in United States
Ruskin
Follow
MDRS26 Light duty Round Manual Balancing Dampers
The MDRS26 and MDRS27 are inexpensive, light duty round manual balancing dampers. They are constructed from 26 gauge galvanized steel. The MDRS27 is supplied with a 2" stand-off bracket and hand quad.
Download
Technical specification
Technical specification
Unique ref.
rd-00317-087
Product family
Dampers for Air Ductwork
Product group
Commercial Control Dampers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=14241
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
North America
United States
Similar products
Price Industries
RSD - Radial Slot Diffuser
Download
Pottorff
Industrial Backdraft Damper - Fiberglass - Airfoil Blade - FRP-BD-94
Download
Selkirk
Selkirk 104100 Gas Vent 4in Tee
Download
Pottorff
Acoustical Louver - 12" Deep - 35 Degree Insulated J-Blade - Extruded Aluminum - EAJ-1235
Download
METALAIRE
Double Deflection Grille - Steel - Surface Mount - Model H4004S-1 / V4004S-1
Download
Pottorff
Fire Damper - 3 Hour - Dynamic Rated - Curtain Style Blade - Class C - VFD-30D-C
Download