Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/062dc2bb-2c47-45c1-882b-340ef9a6f1f2
Home
Categories
Fire Products
Protection
FD35G : UL Classified 1 1/2 hr. Dynamic, V-Groove Blade, Grille Style
Available in United States
Ruskin
Follow
FD35G : UL Classified 1 1/2 hr. Dynamic, V-Groove Blade, Grille Style
The FD35G is a UL555 classified, 1-1/2 hour rated, multiblade fire damper. It features:
Designed to accept a 1 3/4" grille and 3/4" grille flange ships loose.
UL approval for dual directional air flow.
Maximum velocity of 3,000 fpm.
Maximum 6" static pressure.
Galvanized steel construction.
Note: Consult Ruskin if wall is less than 6" thick
.
Download
Technical specification
Technical specification
Unique ref.
rd-00317-115
Product family
Fire Dampers
Product group
Fire Dampers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=13950
Classification
Classification
BIMobject Category
Fire Products - Protection
Region availability
North America
United States
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Reliable Sprinkler
F1FR Series
4.4
(
14
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download