Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/c3498488-55d4-41f5-b736-942ee085c722
Home
Categories
Construction
Shading Systems
Ruskin Galvanized Steel Horzontal Screen LV811
Available in United States
Ruskin
Follow
Ruskin Galvanized Steel Horzontal Screen LV811
The LV811 Screen features:
Architecturally styled, hidden supports for attractive appearance
Blade spacing that allows for high free area, added economy, or a sightproof design
Galvanized steel construction for economical cost
Download
Technical specification
Technical specification
Unique ref.
rd-77
Product family
Screens and Louvers
Product group
Architectural Screens and Grilles
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=13323
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
North America
United States
Similar products
Saxun
Mallorquina Corredera S D-7
Download
Saxun
Wind Screen Grazia 65
Download
Pottorff
Extruded Aluminum Sunshade - 4" Deep - 45 Degree Airfoil Blade - SSA-445
Download
Felli
Ecowood_WPC brise soleil profile 75x15 mm (2.95 x 0.59 inches)
4.6
(
8
)
Download
Saxun
Mallorquina Corredera S D-5
Download
WAREMA Renkhoff SE
Basic external venetian blinds with rail guidance
2.6
(
9
)
Download