Publish your products
Ruskin Aluminum Airfoil Blade Sunshade SSAFH8
Ruskin Aluminum Airfoil Blade Sunshade SSAFH8
    Ruskin

    Ruskin Aluminum Airfoil Blade Sunshade SSAFH8

    The SSAFH8 is a horizontally mounted sunshade utilizing an 8" extruded airfoil blade

    Features:
    • Classic airfoil shape blade
    • May be provided with fascia or special design outriggers
    • Special blade spacing available for specific project requirements
    Specification
    • STANDARD CONSTRUCTION

      BLADES

      8" (203) wide airfoil shape, 6063T5 extruded aluminum, .110"

      (3) nominal thickness, 6" (152) center-to-center spacing,

      installed at 45° angle.

      OUTRIGGERS

      6" wide x .375" thick (152 x 10) flat, non-tapered aluminum bar.

      Other outrigger designs are available at additional cost.

      FASCIA

      None.

      INSTALLATION

      Installation brackets and hardware by others.

      CONSTRUCTION

      All welded

      FINISH

      Mill

      MINIMUM SIZE

      12"w x 12"h (305 x 305).

      APPROXIMATE SHIPPING WEIGHT

      6 lbs. per sq. ft. (29 kg/m2).

      MAXIMUM SINGLE SECTION SIZE

      Consult factory.

      OVERALL

      Single sections may be joined together in the field for unlimited overall size. Field assembly and supporting structure are by others.

      VARIATIONS

      • Alternate blade spacing.

      • Alternate blade installation angles.

      • Outrigger Options: tapered bar, channel and tube.

      • Fascia Options: channel, round and bullnose shapes.

      • Installation brackets and hardware are available.

      • Selection of finishes: baked enamel (modified fluoropolymer),

      Kynar, Pearledize 50 & 70, prime coat, clear and color anodize.

      (Some variation in anodize color consistency is possible.)

      All variations are available at additional cost. Consult Ruskin for other special requirements.

    Technical specification
    • Unique ref.rd-83
    • Product familyLouvered Canopies
    • Product groupSun Control Louvers
    • TypeObject (single object)
    • Date of publishing2009-09-09
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Shading Systems

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit